How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | BD: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AF: | 0.38 |
| AB: | 6.38 | LQ: | 6.45 in |
| AK: | 4.5 | BF: | 0.41 |
| P: | 3.69 in | V: | 2.75 in |
| AJ: | 5.88 | T: | 2 |
| H: | 0.53 in | G: | 3.26 |
| AA: | 14 | AG: | 8.5 |
| I: | 6.1 in | LL: | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.24 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Assembly: | YF-2 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Bore Code: | 32 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

