How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | LQ: | 6.45 in |
| AA: | 14 | P: | 3.69 in |
| H: | 0.53 in | BE: | 0.38 in |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | G: | 3.26 |
| AE2: | 0.63 | V: | 2.75 in |
| AK: | 4.5 | AF: | 0.38 |
| AG: | 8.5 | BF: | 0.41 |
| AB: | 6.38 | AJ: | 5.88 |
| T: | 2 | D: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 6.24 | Output RPM: | 70 |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

