How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AA: | 14 |
| I: | 6.1 in | BD: | 5.88 |
| AF: | 0.38 | P: | 3.69 in |
| BE: | 0.38 in | AG: | 8.5 |
| D: | 4.5 | AB: | 6.38 |
| LL: | 4.25 in | AE2: | 0.63 |
| T: | 2 | AJ: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | 42YF | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 6.24 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 32 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

