How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 2 |
| LL: | 4.25 in | LQ: | 6.45 in |
| AG: | 8.5 | AF: | 0.38 |
| AB: | 6.38 | G: | 3.26 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| P: | 3.69 in | BE: | 0.38 in |
| AE2: | 0.63 | AJ: | 5.88 |
| I: | 6.1 in | H: | 0.53 in |
| V: | 2.75 in | BD: | 5.88 |
| BF: | 0.41 | D: | 4.5 |
Technical Specifications
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 5.23 |
| Bore Code: | 32 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

