How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | I: | 6.1 in |
| AG: | 8.5 | AB: | 6.38 |
| BF: | 0.41 | T: | 2 |
| AF: | 0.38 | AJ: | 5.88 |
| AA: | 14 | H: | 0.53 in |
| D: | 4.5 | BE: | 0.38 in |
| BD: | 5.88 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AK: | 4.5 | LL: | 4.25 in |
| P: | 3.69 in | G: | 3.26 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.2 |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Service Factor: | 1 |
| Model Code: | 42YF | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 32 |
| Motor Frame Size: | 56C | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

