How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 6.45 in |
| AA: | 14 | AF: | 0.38 |
| BD: | 5.88 | H: | 0.53 in |
| V: | 2.75 in | AB: | 6.38 |
| AG: | 8.5 | AK: | 4.5 |
| G: | 3.26 | T: | 2 |
| AE2: | 0.63 | I: | 6.1 in |
| BE: | 0.38 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AJ: | 5.88 | P: | 3.69 in |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 4.2 | Bore Code: | 32 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

