How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 3.69 in |
| AA: | 14 | BD: | 5.88 |
| D: | 4.5 | V: | 2.75 in |
| T: | 2 | AE2: | 0.63 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| G: | 3.26 | I: | 6.1 in |
| BF: | 0.41 | AG: | 8.5 |
| LQ: | 6.45 in | LL: | 4.25 in |
Technical Specifications
| Bore Code: | 32 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Model Code: | 42YF | Service Factor: | 1 |
| Output Diameter (in): | 2 in | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

