How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 14 |
| BF: | 0.41 | AK: | 4.5 |
| P: | 3.69 in | D: | 4.5 |
| AG: | 8.5 | AB: | 6.38 |
| AF: | 0.38 | V: | 2.75 in |
| I: | 6.1 in | LL: | 4.25 in |
| G: | 3.26 | BE: | 0.38 in |
| T: | 2 | AE2: | 0.63 |
| AJ: | 5.88 | LQ: | 6.45 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 35 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 3.39 | Input RPM: | 1,750 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 42YF | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Bore Code: | 32 | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

