How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | H: | 0.53 in |
| D: | 4.5 | AF: | 0.38 |
| V: | 2.75 in | BD: | 5.88 |
| AJ: | 5.88 | LQ: | 6.45 in |
| G: | 3.26 | BE: | 0.38 in |
| AK: | 4.5 | AG: | 8.5 |
| AE2: | 0.63 | AB: | 6.38 |
| LL: | 4.25 in | P: | 3.69 in |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | T: | 2 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Ratio: | 60:1 | Bore Code: | 32 |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.7 |
| Ratio Range: | 60:1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

