How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AG: | 8.5 |
| AK: | 4.5 | P: | 3.69 in |
| I: | 6.1 in | G: | 3.26 |
| LQ: | 6.45 in | H: | 0.53 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | T: | 2 |
| V: | 2.75 in | BD: | 5.88 |
| LL: | 4.25 in | AF: | 0.38 |
| D: | 4.5 | AB: | 6.38 |
| AA: | 14 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Model Code: | 42YF |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Bore Code: | 32 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.7 | Center Distance (in): | 4.25 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

