How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 4.5 |
| AA: | 14 | BF: | 0.41 |
| AG: | 8.5 | D: | 4.5 |
| BD: | 5.88 | LQ: | 6.45 in |
| LL: | 4.25 in | AJ: | 5.88 |
| T: | 2 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | I: | 6.1 in |
| V: | 2.75 in | AE2: | 0.63 |
| BE: | 0.38 in | P: | 3.69 in |
| AF: | 0.38 | G: | 3.26 |
Technical Specifications
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 42YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Bore Code: | 32 | Ratio: | 60:1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.7 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

