How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | I: | 6.1 in |
| AA: | 14 | LL: | 4.25 in |
| D: | 4.5 | AE2: | 0.63 |
| AG: | 8.5 | BE: | 0.38 in |
| LQ: | 6.45 in | BD: | 5.88 |
| AB: | 6.38 | T: | 2 |
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| V: | 2.75 in | AK: | 4.5 |
| AF: | 0.38 | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 14.1 | Bore Code: | 32 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

