How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AF: | 0.38 |
| BD: | 5.88 | T: | 2 |
| LQ: | 6.45 in | I: | 6.1 in |
| AJ: | 5.88 | AG: | 8.5 |
| BE: | 0.38 in | LL: | 4.25 in |
| AK: | 4.5 | D: | 4.5 |
| AE2: | 0.63 | BF: | 0.41 |
| AA: | 14 | P: | 3.69 in |
| H: | 0.53 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Ratio: | 80:1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 80:1 | Bore Code: | 32 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.79 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

