How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | H: | 0.53 in |
| I: | 6.1 in | LL: | 4.25 in |
| AA: | 14 | AK: | 4.5 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | D: | 4.5 |
| T: | 2.188 | V: | 2.75 in |
| LQ: | 6.45 in | AG: | 8.5 |
| G: | 3.26 | AE2: | 0.63 |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | P: | 3.69 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Series Code: | OE |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Ratio: | 10:1 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 175 | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 12.9 |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

