How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | LQ: | 6.45 in |
| V: | 2.75 in | AA: | 14 |
| AF: | 0.38 | I: | 6.1 in |
| AJ: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | AG: | 8.5 |
| LL: | 4.25 in | AB: | 6.38 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AE2: | 0.63 |
| T: | 2.188 | BE: | 0.38 in |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 10:1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 12.9 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

