How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| LQ: | 6.45 in | I: | 6.1 in |
| AG: | 8.5 | AF: | 0.38 |
| LL: | 4.25 in | AA: | 14 |
| V: | 2.75 in | BE: | 0.38 in |
| AK: | 4.5 | T: | 2.188 |
| H: | 0.53 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | P: | 3.69 in |
Technical Specifications
| Center Distance (in): | 4.25 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 7.59 | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Bore Code: | 35 |
| Series Code: | OE | Output Diameter (in): | 2.188 in |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

