How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BF: | 0.41 |
| AF: | 0.38 | LL: | 4.25 in |
| AA: | 14 | H: | 0.53 in |
| LQ: | 6.45 in | V: | 2.75 in |
| AB: | 6.38 | BD: | 5.88 |
| AJ: | 5.88 | I: | 6.1 in |
| AE2: | 0.63 | AK: | 4.5 |
| T: | 2.188 | BE: | 0.38 in |
| G: | 3.26 | AG: | 8.5 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 7.59 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

