How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | H: | 0.53 in |
| P: | 3.69 in | I: | 6.1 in |
| LQ: | 6.45 in | G: | 3.26 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AG: | 8.5 |
| BD: | 5.88 | BF: | 0.41 |
| AB: | 6.38 | LL: | 4.25 in |
| BE: | 0.38 in | AA: | 14 |
| AJ: | 5.88 | T: | 2.188 |
| AE2: | 0.63 | D: | 4.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Output RPM: | 70 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 6.24 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

