How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AF: | 0.38 |
| I: | 6.1 in | T: | 2.188 |
| LQ: | 6.45 in | BD: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AJ: | 5.88 | P: | 3.69 in |
| LL: | 4.25 in | V: | 2.75 in |
| BF: | 0.41 | D: | 4.5 |
| AA: | 14 | AB: | 6.38 |
| AG: | 8.5 | H: | 0.53 in |
Technical Specifications
| Ratio: | 40:1 | Center Distance (in): | 4.25 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Series Code: | OE |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.2 | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

