How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| D: | 4.5 | AE2: | 0.63 |
| LQ: | 6.45 in | BD: | 5.88 |
| AK: | 4.5 | P: | 3.69 in |
| BF: | 0.41 | V: | 2.75 in |
| AG: | 8.5 | LL: | 4.25 in |
| AJ: | 5.88 | G: | 3.26 |
| T: | 2.188 | H: | 0.53 in |
| AA: | 14 | BE: | 0.38 in |
| I: | 6.1 in | AB: | 6.38 |
Technical Specifications
| Ratio Range: | 40:1 | Input Bore (C Face): | 0.875 |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 4.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

