How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 4.25 in |
| AB: | 6.38 | T: | 2.188 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| AE2: | 0.63 | AA: | 14 |
| LQ: | 6.45 in | G: | 3.26 |
| I: | 6.1 in | AJ: | 5.88 |
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | V: | 2.75 in |
| P: | 3.69 in | AF: | 0.38 |
| AG: | 8.5 | D: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 4.2 |
| Center Distance (in): | 4.25 | Ratio Range: | 40:1 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

