How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AJ: | 5.88 |
| AB: | 6.38 | BF: | 0.41 |
| AF: | 0.38 | BE: | 0.38 in |
| LQ: | 6.45 in | LL: | 4.25 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| T: | 2.188 | G: | 3.26 |
| AA: | 14 | H: | 0.53 in |
| BD: | 5.88 | AE2: | 0.63 |
| P: | 3.69 in | AK: | 4.5 |
| D: | 4.5 | I: | 6.1 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Model Code: | 42YF | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Housing Material: | Cast Iron |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

