How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AA: | 14 |
| T: | 2.188 | Center Distance (in): | 4.25 in |
| G: | 3.26 | I: | 6.1 in |
| BD: | 5.88 | AB: | 6.38 |
| H: | 0.53 in | LL: | 4.25 in |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 2.75 in | LQ: | 6.45 in |
| AF: | 0.38 | AK: | 4.5 |
| AE2: | 0.63 | AG: | 8.5 |
| BF: | 0.41 | D: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Ratio Range: | 5:1 |
| Output RPM: | 339 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 15.5 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2.188 in |
| Ratio: | 5:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

