How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | V: | 2.75 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | T: | 2.188 |
| LL: | 4.25 in | BF: | 0.41 |
| I: | 6.1 in | BD: | 5.88 |
| AA: | 14 | AB: | 6.38 |
| BE: | 0.38 in | AG: | 8.5 |
| H: | 0.53 in | AE2: | 0.63 |
| G: | 3.26 | P: | 3.69 in |
| LQ: | 6.45 in | AJ: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 15.5 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 5:1 | Model Code: | 42YF |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Bore Code: | 35 | Center Distance (in): | 4.25 |
| Output RPM: | 339 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

