How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AG: | 8.5 |
| LL: | 4.25 in | BF: | 0.41 |
| I: | 6.1 in | BD: | 5.88 |
| LQ: | 6.45 in | T: | 2.188 |
| P: | 3.69 in | V: | 2.75 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | BE: | 0.38 in |
| AK: | 4.5 | AE2: | 0.63 |
| AJ: | 5.88 | AF: | 0.38 |
| H: | 0.53 in | AA: | 14 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 15.5 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Ratio Range: | 5:1 |
| Output Diameter (in): | 2.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Model Code: | 42YF | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 339 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

