How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| D: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | V: | 2.75 in |
| LL: | 4.25 in | G: | 3.26 |
| AB: | 6.38 | AE2: | 0.63 |
| T: | 2.188 | LQ: | 6.45 in |
| AF: | 0.38 | BF: | 0.41 |
| P: | 3.69 in | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YF |
| Output RPM: | 35 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.39 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 4.25 | Ratio: | 50:1 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

