How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.38 |
| D: | 4.5 | AG: | 8.5 |
| AK: | 4.5 | V: | 2.75 in |
| BF: | 0.41 | G: | 3.26 |
| LQ: | 6.45 in | H: | 0.53 in |
| AE2: | 0.63 | BD: | 5.88 |
| AA: | 14 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| T: | 2.188 | I: | 6.1 in |
| P: | 3.69 in | AB: | 6.38 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.39 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

