How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 14 |
| BD: | 5.88 | AG: | 8.5 |
| LQ: | 6.45 in | AB: | 6.38 |
| G: | 3.26 | BF: | 0.41 |
| P: | 3.69 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | T: | 2.188 |
| H: | 0.53 in | V: | 2.75 in |
| D: | 4.5 | LL: | 4.25 in |
| AJ: | 5.88 | AF: | 0.38 |
| AE2: | 0.63 | BE: | 0.38 in |
Technical Specifications
| Assembly: | YF-2 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Ratio: | 50:1 |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.39 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Center Distance (in): | 4.25 | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

