How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 14 |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 4.5 | BF: | 0.41 |
| LQ: | 6.45 in | AB: | 6.38 |
| P: | 3.69 in | AE2: | 0.63 |
| G: | 3.26 | V: | 2.75 in |
| AG: | 8.5 | BE: | 0.38 in |
| T: | 2.188 | LL: | 4.25 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 2.7 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Bore Code: | 35 | Model Code: | 42YF |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

