How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AE2: | 0.63 |
| D: | 4.5 | LQ: | 6.45 in |
| I: | 6.1 in | T: | 2.188 |
| LL: | 4.25 in | AB: | 6.38 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | G: | 3.26 |
| BF: | 0.41 | AG: | 8.5 |
| AA: | 14 | P: | 3.69 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.7 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Series Code: | OE | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

