How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | LL: | 4.25 in |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | AF: | 0.38 |
| H: | 0.53 in | LQ: | 6.45 in |
| V: | 2.75 in | I: | 6.1 in |
| AK: | 4.5 | T: | 2.188 |
| D: | 4.5 | G: | 3.26 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AG: | 8.5 | AA: | 14 |
| BD: | 5.88 | P: | 3.69 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.1 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output RPM: | 233 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

