How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BF: | 0.41 | BD: | 5.88 |
| D: | 4.5 | AG: | 8.5 |
| BE: | 0.38 in | LQ: | 6.45 in |
| T: | 2.188 | G: | 3.26 |
| AB: | 6.38 | AJ: | 5.88 |
| AA: | 14 | H: | 0.53 in |
| AK: | 4.5 | AF: | 0.38 |
| P: | 3.69 in | LL: | 4.25 in |
Technical Specifications
| Output RPM: | 233 | Gear Type: | Worm |
| Series Code: | OE | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

