How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AE2: | 0.63 |
| P: | 3.69 in | T: | 2.188 |
| BE: | 0.38 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| D: | 4.5 | AA: | 14 |
| AB: | 6.38 | LL: | 4.25 in |
| BD: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| LQ: | 6.45 in | I: | 6.1 in |
| AJ: | 5.88 | AG: | 8.5 |
Technical Specifications
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.79 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Bore Code: | 35 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

