How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AK: | 4.5 |
| AB: | 6.38 | AG: | 8.5 |
| T: | 2.188 | V: | 2.75 in |
| H: | 0.53 in | BF: | 0.41 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | G: | 3.26 |
| LQ: | 6.45 in | BD: | 5.88 |
| AA: | 14 | AE2: | 0.63 |
| I: | 6.1 in | AF: | 0.38 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Input Style: | C-Face Quill |
| Model Code: | 42YF | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.188 in | Ratio Range: | 80:1 |
| Assembly: | YF-2 | Bore Code: | 35 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

