How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | I: | 6.1 in |
| AJ: | 7.25 | LQ1: | 7.21 in |
| BE1: | 0.5 in | BF: | 0.53 |
| P: | 3.69 in | T: | 2.188 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| G: | 3.26 | D: | 4.5 |
| V: | 2.75 in | AA: | 14 |
| AB: | 6.38 | AG: | 8.5 |
| BD: | 9 | H: | 0.53 in |
| LL: | 4.25 in | AK: | 8.5 |
Technical Specifications
| Assembly: | YF-2 | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 12.9 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

