How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AA: | 14 | AB: | 6.38 |
| I: | 6.1 in | BF: | 0.53 |
| BE1: | 0.5 in | T: | 2.188 |
| LQ1: | 7.21 in | LL: | 4.25 in |
| H: | 0.53 in | P: | 3.69 in |
| G: | 3.26 | BD: | 9 |
| V: | 2.75 in | AE2: | 0.63 |
| AF: | 0.38 | AG: | 8.5 |
| AK: | 8.5 | D: | 4.5 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 12.9 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

