How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | D: | 4.5 |
| H: | 0.53 in | AE2: | 0.63 |
| AF: | 0.38 | LL: | 4.25 in |
| AG: | 8.5 | P: | 3.69 in |
| BE1: | 0.5 in | V: | 2.75 in |
| AJ: | 7.25 | BD: | 9 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | LQ1: | 7.21 in |
| AA: | 14 | T: | 2.188 |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Bore Code: | 35 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 1.2 | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

