How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AK: | 8.5 |
| G: | 3.26 | AA: | 14 |
| AJ: | 7.25 | T: | 2.188 |
| LL: | 4.25 in | I: | 6.1 in |
| AB: | 6.38 | BE1: | 0.5 in |
| H: | 0.53 in | D: | 4.5 |
| BD: | 9 | AE2: | 0.63 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | LQ1: | 7.21 in |
| BF: | 0.53 | P: | 3.69 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 9.3 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Series Code: | OE | Ratio: | 15:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

