How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 2.188 |
| AF: | 0.38 | AJ: | 7.25 |
| AB: | 6.38 | BE1: | 0.5 in |
| V: | 2.75 in | AG: | 8.5 |
| BD: | 9 | LL: | 4.25 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | LQ1: | 7.21 in |
| BF: | 0.53 | P: | 3.69 in |
| AE2: | 0.63 | G: | 3.26 |
| I: | 6.1 in | AK: | 8.5 |
Technical Specifications
| Assembly: | YF-2 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Gear Type: | Worm | Model Code: | 42YF |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.3 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

