How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | LQ1: | 7.21 in |
| T: | 2.188 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AF: | 0.38 |
| AG: | 8.5 | BF: | 0.53 |
| D: | 4.5 | AJ: | 7.25 |
| BD: | 9 | P: | 3.69 in |
| I: | 6.1 in | AK: | 8.5 |
| AE2: | 0.63 | H: | 0.53 in |
| BE1: | 0.5 in | AA: | 14 |
| G: | 3.26 | AB: | 6.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Ratio Range: | 20:1 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.59 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Bore Code: | 35 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

