How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | H: | 0.53 in |
| D: | 4.5 | AB: | 6.38 |
| T: | 2.188 | LQ1: | 7.21 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AA: | 14 | P: | 3.69 in |
| BD: | 9 | AJ: | 7.25 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AK: | 8.5 |
| I: | 6.1 in | V: | 2.75 in |
| G: | 3.26 | AE2: | 0.63 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.24 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Ratio: | 25:1 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

