How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.26 |
| H: | 0.53 in | AE2: | 0.63 |
| LQ1: | 7.21 in | AF: | 0.38 |
| BF: | 0.53 | LL: | 4.25 in |
| AA: | 14 | AB: | 6.38 |
| BE1: | 0.5 in | AG: | 8.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | T: | 2.188 |
| P: | 3.69 in | V: | 2.75 in |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Gear Type: | Worm | Output RPM: | 70 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 6.24 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Series Code: | OE | Bore Code: | 35 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

