How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | H: | 0.53 in |
| AK: | 8.5 | T: | 2.188 |
| AJ: | 7.25 | AA: | 14 |
| BF: | 0.53 | AE2: | 0.63 |
| P: | 3.69 in | AF: | 0.38 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | D: | 4.5 |
| AB: | 6.38 | LL: | 4.25 in |
| V: | 2.75 in | AG: | 8.5 |
| BD: | 9 | G: | 3.26 |
Technical Specifications
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 6.24 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Ratio Range: | 25:1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Bore Code: | 35 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

