How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BF: | 0.53 |
| AF: | 0.38 | I: | 6.1 in |
| T: | 2.188 | H: | 0.53 in |
| LQ1: | 7.21 in | LL: | 4.25 in |
| AJ: | 7.25 | AA: | 14 |
| AG: | 8.5 | V: | 2.75 in |
| BD: | 9 | AB: | 6.38 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | BE1: | 0.5 in |
| AK: | 8.5 | D: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 6.24 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Assembly: | YF-2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

