How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | P: | 3.69 in |
| I: | 6.1 in | LQ1: | 7.21 in |
| BF: | 0.53 | BE1: | 0.5 in |
| LL: | 4.25 in | H: | 0.53 in |
| AJ: | 7.25 | G: | 3.26 |
| AE2: | 0.63 | V: | 2.75 in |
| T: | 2.188 | D: | 4.5 |
| AF: | 0.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Model Code: | 42YF | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Bore Code: | 35 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 5.23 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

