How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| BD: | 9 | P: | 3.69 in |
| AK: | 8.5 | AA: | 14 |
| AJ: | 7.25 | AE2: | 0.63 |
| LL: | 4.25 in | AG: | 8.5 |
| H: | 0.53 in | LQ1: | 7.21 in |
| BF: | 0.53 | T: | 2.188 |
| G: | 3.26 | AF: | 0.38 |
| V: | 2.75 in | AB: | 6.38 |
| D: | 4.5 | I: | 6.1 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.23 | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

