How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | I: | 6.1 in |
| AG: | 8.5 | BD: | 9 |
| AA: | 14 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| LL: | 4.25 in | AJ: | 7.25 |
| BF: | 0.53 | V: | 2.75 in |
| T: | 2.188 | LQ1: | 7.21 in |
| AF: | 0.38 | D: | 4.5 |
| AK: | 8.5 | AE2: | 0.63 |
| BE1: | 0.5 in | P: | 3.69 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 5.23 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 35 |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

