How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | AK: | 8.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AB: | 6.38 |
| P: | 3.69 in | AA: | 14 |
| AG: | 8.5 | AE2: | 0.63 |
| T: | 2.188 | LQ1: | 7.21 in |
| D: | 4.5 | BD: | 9 |
| LL: | 4.25 in | AJ: | 7.25 |
| V: | 2.75 in | G: | 3.26 |
Technical Specifications
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.23 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Ratio Range: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

