How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | H: | 0.53 in |
| G: | 3.26 | I: | 6.1 in |
| LL: | 4.25 in | D: | 4.5 |
| BD: | 9 | AA: | 14 |
| LQ1: | 7.21 in | AF: | 0.38 |
| AJ: | 7.25 | V: | 2.75 in |
| AE2: | 0.63 | AG: | 8.5 |
| AK: | 8.5 | AB: | 6.38 |
| BE1: | 0.5 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 40:1 | Output Diameter (in): | 2.188 in |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Output RPM: | 43.8 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

