How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | G: | 3.26 |
| AA: | 14 | AG: | 8.5 |
| AJ: | 7.25 | AF: | 0.38 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | BE1: | 0.5 in |
| AE2: | 0.63 | BF: | 0.53 |
| H: | 0.53 in | P: | 3.69 in |
| T: | 2.188 | BD: | 9 |
| LQ1: | 7.21 in | LL: | 4.25 in |
| D: | 4.5 | AK: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 4.2 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

